System Plast 2251FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 1020mm, Pitch: 1in - NGE2251FT-M1020
Part #:AA2501541
Catalog #:NGE2251FT-M1020
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Series: | 2251 | Max Load Capacity (N/m): | 38,000 N·m |
| Product Group: | Modular Plastic Belts | Belt Thickness (in): | 0.5 in |
| Straight or Side-Flex: | Straight Running | Chain Material Description: | NG evo (Gray Blue) |
| Surface Type: | Solid Top | Chain Pitch (in): | 1 in |
| Chain Width Measurement System: | Metric | Belt Thickness (mm): | 12.7 mm |
| Chain Width (in): | 40.16 in | Chain Pitch (mm): | 25.4 mm |
| Max Load Capacity (lb/ft): | 2,600 lb/ft | Chain Number: | 2251FT |
| Chain Material: | NGE | Chain Width (mm): | 1,020 mm |
| Rod/Pin Material: | PBT(White) |
General Specifications
| UPC: | 726166516925 | Weight: | 5.92 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 40.16 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

