System Plast 2251FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 1275mm, Pitch: 1in - NGE2251FT-M1275
Part #:AA2501544
Catalog #:NGE2251FT-M1275
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Product Line: | Plastic Modular Chain and Belt |
| Series: | 2251 | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 38,000 N·m | Belt Thickness (in): | 0.5 in |
| Chain Material: | NGE | Chain Material Description: | NG evo (Gray Blue) |
| Max Load Capacity (lb/ft): | 2,600 lb/ft | Chain Width (mm): | 1,275 mm |
| Rod/Pin Material: | PBT(White) | Chain Pitch (mm): | 25.4 mm |
| Chain Width (in): | 50.2 in | Surface Type: | Solid Top |
| Straight or Side-Flex: | Straight Running | Chain Pitch (in): | 1 in |
| Belt Thickness (mm): | 12.7 mm | Chain Number: | 2251FT |
| Chain Width Measurement System: | Metric |
General Specifications
| UPC: | 726166516956 | Weight: | 7.40 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 50.20 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

