System Plast 2251FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 170mm, Pitch: 1in - NGE2251FT-M0170
Part #:AA2501531
Catalog #:NGE2251FT-M0170
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2251 | Product Type: | Straight Running |
| Belt Thickness (in): | 0.5 in | Product Line: | Plastic Modular Chain and Belt |
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 38,000 N·m |
| Chain Material: | NGE | Max Load Capacity (lb/ft): | 2,600 lb/ft |
| Chain Number: | 2251FT | Chain Material Description: | NG evo (Gray Blue) |
| Chain Pitch (mm): | 25.4 mm | Chain Width Measurement System: | Metric |
| Straight or Side-Flex: | Straight Running | Surface Type: | Solid Top |
| Chain Pitch (in): | 1 in | Positrack: | None |
| Chain Width (mm): | 170 mm | Chain Width (in): | 6.69 in |
| Belt Thickness (mm): | 12.7 mm | Rod/Pin Material: | PBT(White) |
General Specifications
| UPC: | 726166516826 | Weight: | 0.99 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 6.69 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

