System Plast 2251FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 3.3in, Pitch: 1in - NGE2251FT-PT-K330
Part #:AA2501579
Catalog #:NGE2251FT-PT-K330
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2251 | Product Line: | Plastic Modular Chain and Belt |
| Product Type: | Straight Running | Belt Thickness (in): | 0.5 in |
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 2,800 N·m |
| Positrack: | PT | Chain Width (mm): | 83.82 mm |
| Chain Pitch (mm): | 25.4 mm | Chain Material: | NGE |
| Surface Type: | Solid Top | Chain Width (in): | 3.3 in |
| Chain Material Description: | NG evo (Gray Blue) | Chain Pitch (in): | 1 in |
| Chain Number: | 2251FT | Max Load Capacity (lb/ft): | 620 lb/ft |
| Straight or Side-Flex: | Straight Running | Chain Width Measurement System: | Imperial |
| Belt Thickness (mm): | 12.7 mm | Rod/Pin Material: | PBT(White) |
General Specifications
| UPC: | 726166521196 | Weight: | 0.81 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 0.89 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

