System Plast 2251FT VG Straight Running SuperGrip™, Material: Gray Low Friction, Width: 340mm, Pitch: 1in - LFG2251FT-M0340VGS
Part #:252603
Catalog #:LFG2251FT-M0340VGS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Series: | 2251 |
| Product Line: | Plastic Modular Chain and Belt | Max Load Capacity (N/m): | 38,000 N·m |
| Product Group: | Modular Plastic Belts | Belt Thickness (in): | 0.6 in |
| Chain Material: | LFG | Straight or Side-Flex: | Straight Running |
| Chain Pitch (mm): | 25.4 mm | Chain Material Description: | Gray Low Friction |
| Chain Width (in): | 13.39 in | Chain Pitch (in): | 1 in |
| Rod/Pin Material: | PBT(White) | Belt Thickness (mm): | 15.2 mm |
| Chain Width (mm): | 340 mm | Chain Number: | 2251FT VG |
| Max Load Capacity (lb/ft): | 2,600 lb/ft | Chain Width Measurement System: | Metric |
| Surface Type: | SuperGrip™ |
General Specifications
| UPC: | 726166503154 | Weight: | 3.08 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 13.40 IN |
| Packaged Height: | 6.40 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

