System Plast 2251FT VG Straight Running SuperGrip™, Material: Gray Low Friction, Width: 425mm, Pitch: 1in - LFG2251FT-PT-M0425VG
Part #:252304
Catalog #:LFG2251FT-PT-M0425VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2251 | Product Type: | Straight Running |
| Product Line: | Plastic Modular Chain and Belt | Max Load Capacity (N/m): | 38,000 N·m |
| Belt Thickness (in): | 0.6 in | Product Group: | Modular Plastic Belts |
| Rod/Pin Material: | PBT(White) | Positrack: | PT |
| Chain Number: | 2251FT VG | Max Load Capacity (lb/ft): | 2,600 lb/ft |
| Chain Width Measurement System: | Metric | Chain Material Description: | Gray Low Friction |
| Chain Width (in): | 16.73 in | Straight or Side-Flex: | Straight Running |
| Chain Material: | LFG | Chain Pitch (in): | 1 in |
| Surface Type: | SuperGrip™ | Chain Width (mm): | 425 mm |
| Belt Thickness (mm): | 15.2 mm | Chain Pitch (mm): | 25.4 mm |
General Specifications
| UPC: | 787405183827 | Weight: | 9.12 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 16.73 IN |
| Packaged Height: | 0.89 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

