System Plast 2251FT VG Straight Running SuperGrip™, Material: Gray Low Friction, Width: 680mm, Pitch: 1in - LFG2251FT-PT-M0680VG
Part #:252307
Catalog #:LFG2251FT-PT-M0680VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2251 | Belt Thickness (in): | 0.6 in |
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Max Load Capacity (N/m): | 38,000 N·m | Product Group: | Modular Plastic Belts |
| Chain Pitch (mm): | 25.4 mm | Belt Thickness (mm): | 15.2 mm |
| Rod/Pin Material: | PBT(White) | Surface Type: | SuperGrip™ |
| Chain Width (mm): | 680 mm | Chain Number: | 2251FT VG |
| Max Load Capacity (lb/ft): | 2,600 lb/ft | Chain Width (in): | 26.77 in |
| Chain Pitch (in): | 1 in | Chain Material: | LFG |
| Chain Material Description: | Gray Low Friction | Straight or Side-Flex: | Straight Running |
| Chain Width Measurement System: | Metric | Positrack: | PT |
General Specifications
| UPC: | 726166554347 | Weight: | 6.30 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 26.77 IN |
| Packaged Height: | 0.89 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

