System Plast 2251LBP Straight Running Low Backline Pressure, Material: Gray Low Friction, Width: 85mm, Pitch: 1in - LFG2251LBP-M0085
Part #:251800
Catalog #:LFG2251LBP-M0085
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Series: | 2251 | Max Load Capacity (N/m): | 34,200 N·m |
| Product Group: | Modular Plastic Belts | Belt Thickness (in): | 1.07 in |
| Chain Number: | 2251LBP | Chain Width (in): | 3.35 in |
| Belt Thickness (mm): | 27.2 mm | Chain Width (mm): | 85 mm |
| Chain Width Measurement System: | Metric | Rod/Pin Material: | PBT(White) |
| Chain Pitch (mm): | 25.4 mm | Chain Material: | LFG |
| Max Load Capacity (lb/ft): | 2,340 lb/ft | Straight or Side-Flex: | Straight Running |
| Chain Material Description: | Gray Low Friction | Surface Type: | Low Backline Pressure |
| Chain Pitch (in): | 1 in |
General Specifications
| UPC: | 726166151706 | Weight: | 5.98 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

