System Plast 2251LBP Straight Running Low Backline Pressure, Material: Gray Low Friction, Width: 85mm, Pitch: 1in - LFG2251LBP-M0850
Part #:251809
Catalog #:LFG2251LBP-M0850
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Series: | 2251 |
| Product Type: | Straight Running | Belt Thickness (in): | 1.07 in |
| Max Load Capacity (N/m): | 34,200 N·m | Product Group: | Modular Plastic Belts |
| Belt Thickness (mm): | 27.2 mm | Max Load Capacity (lb/ft): | 2,340 lb/ft |
| Chain Width (mm): | 85 mm | Chain Material: | LFG |
| Chain Pitch (in): | 1 in | Chain Number: | 2251LBP |
| Rod/Pin Material: | PBT(White) | Chain Material Description: | Gray Low Friction |
| Chain Pitch (mm): | 25.4 mm | Chain Width Measurement System: | Metric |
| Straight or Side-Flex: | Straight Running | Surface Type: | Low Backline Pressure |
| Chain Width (in): | 3.35 in |
General Specifications
| UPC: | 726166151799 | Weight: | 5.98 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 33.46 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

