System Plast 2252FT Straight Running Solid Top, Material: Gray Low Friction, Width: 27in, Pitch: 1in - LFG2252FT-K2700
Part #:261008
Catalog #:LFG2252FT-K2700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2252 | Product Group: | Modular Plastic Belts |
| Belt Thickness (in): | 0.5 in | Product Line: | Plastic Modular Chain and Belt |
| Product Type: | Straight Running | Chain Pitch (in): | 1 in |
| Surface Type: | Solid Top | Straight or Side-Flex: | Straight Running |
| Chain Number: | 2252FT | Chain Material: | LFG |
| Chain Width Measurement System: | Imperial | Positrack: | None |
| Chain Pitch (mm): | 25.4 mm | Belt Thickness (mm): | 12.7 mm |
| Chain Width (mm): | 685.8 mm | Rod/Pin Material: | PBT |
| Chain Material Description: | Gray Low Friction | Chain Width (in): | 27 in |
General Specifications
| UPC: | 726166152840 | Weight: | 2.87 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 27.00 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

