System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 12in, Pitch: 1in - NGE2252FT-K1200
Part #:AA2501728
Catalog #:NGE2252FT-K1200
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2252 | Product Line: | Plastic Modular Chain and Belt |
| Product Group: | Modular Plastic Belts | Product Type: | Straight Running |
| Belt Thickness (in): | 0.5 in | Max Load Capacity (N/m): | 34,200 N·m |
| Chain Width (mm): | 304.8 mm | Straight or Side-Flex: | Straight Running |
| Belt Thickness (mm): | 12.7 mm | Surface Type: | Solid Top |
| Positrack: | None | Chain Pitch (in): | 1 in |
| Chain Width Measurement System: | Imperial | Chain Pitch (mm): | 25.4 mm |
| Rod/Pin Material: | POM Grey | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width (in): | 12 in | Chain Material: | NGE |
| Chain Number: | 2252FT | Max Load Capacity (lb/ft): | 2,350 lb/ft |
General Specifications
| UPC: | 726166517540 | Weight: | 1.80 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

