System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 15in, Pitch: 1in - NGE2252FT-K1500
Part #:AA2501729
Catalog #:NGE2252FT-K1500
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Product Type: | Straight Running |
| Series: | 2252 | Product Group: | Modular Plastic Belts |
| Belt Thickness (in): | 0.5 in | Max Load Capacity (N/m): | 34,200 N·m |
| Chain Width (mm): | 381 mm | Chain Material Description: | NG evo (Gray Blue) |
| Straight or Side-Flex: | Straight Running | Chain Pitch (in): | 1 in |
| Chain Width Measurement System: | Imperial | Chain Width (in): | 15 in |
| Max Load Capacity (lb/ft): | 2,350 lb/ft | Chain Material: | NGE |
| Chain Pitch (mm): | 25.4 mm | Surface Type: | Solid Top |
| Rod/Pin Material: | POM Grey | Belt Thickness (mm): | 12.7 mm |
| Chain Number: | 2252FT |
General Specifications
| UPC: | 726166517557 | Weight: | 2.25 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

