System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 21in, Pitch: 1in - NGE2252FT-K2100
Part #:AA2501731
Catalog #:NGE2252FT-K2100
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Series: | 2252 |
| Product Type: | Straight Running | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 34,200 N·m | Belt Thickness (in): | 0.5 in |
| Rod/Pin Material: | POM Grey | Chain Width (mm): | 533.4 mm |
| Chain Material Description: | NG evo (Gray Blue) | Belt Thickness (mm): | 12.7 mm |
| Chain Pitch (in): | 1 in | Surface Type: | Solid Top |
| Chain Material: | NGE | Max Load Capacity (lb/ft): | 2,350 lb/ft |
| Chain Width (in): | 21 in | Chain Number: | 2252FT |
| Chain Width Measurement System: | Imperial | Straight or Side-Flex: | Straight Running |
| Chain Pitch (mm): | 25.4 mm |
General Specifications
| UPC: | 726166517571 | Weight: | 3.15 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

