System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 27in, Pitch: 1in - NGE2252FT-K2700
Part #:AA2501733
Catalog #:NGE2252FT-K2700
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2252 | Product Type: | Straight Running |
| Product Line: | Plastic Modular Chain and Belt | Max Load Capacity (N/m): | 34,200 N·m |
| Belt Thickness (in): | 0.5 in | Product Group: | Modular Plastic Belts |
| Surface Type: | Solid Top | Rod/Pin Material: | POM Grey |
| Chain Width (in): | 27 in | Chain Width Measurement System: | Imperial |
| Max Load Capacity (lb/ft): | 2,350 lb/ft | Chain Material Description: | NG evo (Gray Blue) |
| Chain Pitch (mm): | 25.4 mm | Chain Width (mm): | 685.8 mm |
| Chain Number: | 2252FT | Straight or Side-Flex: | Straight Running |
| Chain Pitch (in): | 1 in | Chain Material: | NGE |
| Belt Thickness (mm): | 12.7 mm |
General Specifications
| UPC: | 726166517595 | Weight: | 4.05 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 27.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

