System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 1in - NGE2252FT-K325-B1
Part #:AA2501736
Catalog #:NGE2252FT-K325-B1
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2252 | Product Type: | Straight Running |
| Product Group: | Modular Plastic Belts | Belt Thickness (in): | 0.5 in |
| Product Line: | Plastic Modular Chain and Belt | Max Load Capacity (N/m): | 2,800 N·m |
| Straight or Side-Flex: | Straight Running | Chain Width (mm): | 82.55 mm |
| Max Load Capacity (lb/ft): | 620 lb/ft | Belt Thickness (mm): | 12.7 mm |
| Chain Width Measurement System: | Imperial | Chain Material Description: | NG evo (Gray Blue) |
| Rod/Pin Material: | PBT(White) | Chain Width (in): | 3.25 in |
| Surface Type: | Solid Top | Chain Number: | 2252FT |
| Chain Material: | NGE | Chain Pitch (in): | 1 in |
| Positrack: | None | Chain Pitch (mm): | 25.4 mm |
General Specifications
| UPC: | 726166516390 | Weight: | 0.80 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 3.60 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

