System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 1in - NGE2252FT-PT-K325
Part #:AA2501762
Catalog #:NGE2252FT-PT-K325
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2252 | Belt Thickness (in): | 0.5 in |
| Product Type: | Straight Running | Product Line: | Plastic Modular Chain and Belt |
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 2,800 N·m |
| Rod/Pin Material: | PBT(White) | Chain Pitch (in): | 1 in |
| Chain Width (mm): | 82.55 mm | Chain Pitch (mm): | 25.4 mm |
| Chain Width (in): | 3.25 in | Positrack: | PT |
| Belt Thickness (mm): | 12.7 mm | Max Load Capacity (lb/ft): | 620 lb/ft |
| Chain Width Measurement System: | Imperial | Chain Material Description: | NG evo (Gray Blue) |
| Surface Type: | Solid Top | Straight or Side-Flex: | Straight Running |
| Chain Material: | NGE | Chain Number: | 2252FT |
General Specifications
| UPC: | 726166516413 | Weight: | 0.81 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 11.55 IN |
| Packaged Height: | 3.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

