System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 30in, Pitch: 1in - NGE2252FT-K3000
Part #:AA2501735
Catalog #:NGE2252FT-K3000
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Series: | 2252 |
| Product Line: | Plastic Modular Chain and Belt | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 34,200 N·m | Belt Thickness (in): | 0.5 in |
| Surface Type: | Solid Top | Belt Thickness (mm): | 12.7 mm |
| Chain Pitch (in): | 1 in | Chain Number: | 2252FT |
| Rod/Pin Material: | POM Grey | Chain Width (mm): | 762 mm |
| Chain Pitch (mm): | 25.4 mm | Straight or Side-Flex: | Straight Running |
| Chain Width (in): | 30 in | Chain Width Measurement System: | Imperial |
| Chain Material Description: | NG evo (Gray Blue) | Chain Material: | NGE |
| Max Load Capacity (lb/ft): | 2,350 lb/ft |
General Specifications
| UPC: | 726166517618 | Weight: | 4.50 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 30.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

