System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 33in, Pitch: 1in - NGE2252FT-K3300
Part #:AA2501737
Catalog #:NGE2252FT-K3300
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2252 | Product Type: | Straight Running |
| Product Line: | Plastic Modular Chain and Belt | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 34,200 N·m | Belt Thickness (in): | 0.5 in |
| Chain Pitch (mm): | 25.4 mm | Rod/Pin Material: | POM Grey |
| Chain Width (in): | 33 in | Chain Material: | NGE |
| Belt Thickness (mm): | 12.7 mm | Surface Type: | Solid Top |
| Chain Width Measurement System: | Imperial | Max Load Capacity (lb/ft): | 2,350 lb/ft |
| Straight or Side-Flex: | Straight Running | Chain Material Description: | NG evo (Gray Blue) |
| Chain Number: | 2252FT | Chain Pitch (in): | 1 in |
| Chain Width (mm): | 838.2 mm |
General Specifications
| UPC: | 726166517625 | Weight: | 4.95 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 33.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

