System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 36in, Pitch: 1in - NGE2252FT-K3600
Part #:AA2501738
Catalog #:NGE2252FT-K3600
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2252 | Product Line: | Plastic Modular Chain and Belt |
| Product Type: | Straight Running | Product Group: | Modular Plastic Belts |
| Max Load Capacity (N/m): | 34,200 N·m | Belt Thickness (in): | 0.5 in |
| Chain Pitch (in): | 1 in | Chain Material: | NGE |
| Max Load Capacity (lb/ft): | 2,350 lb/ft | Surface Type: | Solid Top |
| Chain Pitch (mm): | 25.4 mm | Chain Number: | 2252FT |
| Chain Width (in): | 36 in | Chain Material Description: | NG evo (Gray Blue) |
| Straight or Side-Flex: | Straight Running | Rod/Pin Material: | POM Grey |
| Chain Width (mm): | 914.4 mm | Belt Thickness (mm): | 12.7 mm |
| Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166517632 | Weight: | 5.40 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 36.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

