System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 1in - NGE2252FT-K450
Part #:AA2501741
Catalog #:NGE2252FT-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Plastic Modular Chain and Belt | Series: | 2252 |
| Product Type: | Straight Running | Belt Thickness (in): | 0.5 in |
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 3,870 N·m |
| Chain Width (in): | 4.5 in | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width Measurement System: | Imperial | Surface Type: | Solid Top |
| Belt Thickness (mm): | 12.7 mm | Rod/Pin Material: | PBT(White) |
| Chain Number: | 2252FT | Chain Pitch (mm): | 25.4 mm |
| Max Load Capacity (lb/ft): | 860 lb/ft | Chain Width (mm): | 114.3 mm |
| Chain Pitch (in): | 1 in | Chain Material: | NGE |
| Straight or Side-Flex: | Straight Running |
General Specifications
| UPC: | 726166517663 | Weight: | 1.01 LB |
| Packaged Length: | 9.35 IN | Packaged Width: | 8.80 IN |
| Packaged Height: | 4.75 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

