System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 1in - NGE2252FT-PT-K450
Part #:AA2501763
Catalog #:NGE2252FT-PT-K450
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2252 | Product Line: | Plastic Modular Chain and Belt |
| Product Group: | Modular Plastic Belts | Product Type: | Straight Running |
| Belt Thickness (in): | 0.5 in | Max Load Capacity (N/m): | 3,870 N·m |
| Chain Pitch (in): | 1 in | Rod/Pin Material: | PBT(White) |
| Chain Material: | NGE | Chain Width (in): | 4.5 in |
| Max Load Capacity (lb/ft): | 860 lb/ft | Straight or Side-Flex: | Straight Running |
| Chain Number: | 2252FT | Chain Width Measurement System: | Imperial |
| Chain Pitch (mm): | 25.4 mm | Belt Thickness (mm): | 12.7 mm |
| Surface Type: | Solid Top | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width (mm): | 114.3 mm | Positrack: | PT |
General Specifications
| UPC: | 726166516420 | Weight: | 1.02 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 4.70 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

