System Plast 2252FT Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 48in, Pitch: 1in - NGE2252FT-K4800
Part #:AA2501743
Catalog #:NGE2252FT-K4800
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Series: | 2252 |
| Product Line: | Plastic Modular Chain and Belt | Max Load Capacity (N/m): | 34,200 N·m |
| Belt Thickness (in): | 0.5 in | Product Group: | Modular Plastic Belts |
| Chain Width (in): | 48 in | Surface Type: | Solid Top |
| Rod/Pin Material: | POM Grey | Chain Width (mm): | 1,219.2 mm |
| Chain Width Measurement System: | Imperial | Belt Thickness (mm): | 12.7 mm |
| Chain Pitch (in): | 1 in | Chain Material Description: | NG evo (Gray Blue) |
| Chain Number: | 2252FT | Max Load Capacity (lb/ft): | 2,350 lb/ft |
| Chain Pitch (mm): | 25.4 mm | Straight or Side-Flex: | Straight Running |
| Chain Material: | NGE |
General Specifications
| UPC: | 726166517687 | Weight: | 7.20 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 48.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

