System Plast 2508FTS Straight Running Solid Top, Material: Gray Low Friction, Width: 400mm, Pitch: 2in - LFG2508FTS-M0400
Part #:26653
Catalog #:LFG2508FTS-M0400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Product Line: | Plastic Modular Chain and Belt |
| Series: | 2508 | Belt Thickness (in): | 0.87 in |
| Product Group: | Modular Plastic Belts | Max Load Capacity (N/m): | 80,000 N·m |
| Surface Type: | Solid Top | Chain Pitch (in): | 2 in |
| Max Load Capacity (lb/ft): | 5,440 lb/ft | Chain Pitch (mm): | 50.8 mm |
| Belt Thickness (mm): | 22 mm | Chain Width (mm): | 400 mm |
| Chain Width Measurement System: | Metric | Rod/Pin Material: | PBT(White) |
| Chain Material: | LFG | Chain Material Description: | Gray Low Friction |
| Chain Width (in): | 15.75 in | Straight or Side-Flex: | Straight Running |
| Chain Number: | 2508FTS |
General Specifications
| UPC: | 726166485825 | Weight: | 6.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 15.76 IN |
| Packaged Height: | 0.87 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

