System Plast 2508FTS Straight Running Solid Top, Material: Gray Low Friction, Width: 650mm, Pitch: 2in - LFG2508FTS-M0650
Part #:AA2505945
Catalog #:LFG2508FTS-M0650
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2508 | Product Type: | Straight Running |
| Product Line: | Plastic Modular Chain and Belt | Belt Thickness (in): | 0.87 in |
| Product Group: | Modular Plastic Belts | Straight or Side-Flex: | Straight Running |
| Rod/Pin Material: | PBT | Positrack: | None |
| Chain Width Measurement System: | Metric | Chain Material: | LFG |
| Chain Pitch (mm): | 50.8 mm | Chain Width (in): | 25.59 in |
| Chain Material Description: | Gray Low Friction | Chain Number: | 2508FTS |
| Chain Pitch (in): | 2 in | Chain Width (mm): | 650 mm |
| Belt Thickness (mm): | 22 mm | Surface Type: | Solid Top |
General Specifications
| UPC: | 726166539535 | Weight: | 6.00 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 26.25 IN |
| Packaged Height: | 2.00 IN |

