System Plast 2630FTS Straight Running Solid Top, Material: Gray Low Friction, Width: 100mm, Pitch: 2.5in - LFG2630FTS-M0100
Part #:26700
Catalog #:LFG2630FTS-M0100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 2630 | Product Type: | Straight Running |
| Product Line: | Plastic Modular Chain and Belt | Belt Thickness (in): | 1.18 in |
| Max Load Capacity (N/m): | 115,000 N·m | Product Group: | Modular Plastic Belts |
| Chain Width (in): | 3.94 in | Positrack: | None |
| Chain Pitch (mm): | 63.5 mm | Chain Number: | 2630FTS |
| Chain Width (mm): | 100 mm | Max Load Capacity (lb/ft): | 7,800 lb/ft |
| Belt Thickness (mm): | 30 mm | Chain Pitch (in): | 2.5 in |
| Straight or Side-Flex: | Straight Running | Chain Width Measurement System: | Metric |
| Rod/Pin Material: | PBT(White) | Chain Material Description: | Gray Low Friction |
| Chain Material: | LFG | Surface Type: | Solid Top |
General Specifications
| UPC: | 726166490140 | Weight: | 1.85 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.94 IN |
| Packaged Height: | 1.18 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

