Rexnord 7708 Straight Running Open Area, Material: Beige High Temperature, Width: 144in, Pitch: 1in - 10196513
Part #:10196513
Catalog #:10196513
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | MatTop 7700 Series Chain | Chain Number: | 7708 |
| Product Group: | Modular Plastic Belts | Chain Material Description: | Beige High Temperature |
| Surface Type: | Open Area | Chain Pitch (mm): | 25.4 mm |
| Belt Thickness (in): | 0.5 in | Chain Width Measurement System: | Imperial |
| Chain Pitch (in): | 1 in | Chain Strength (N/m): | 26,262 N·m |
| Product Type: | Straight Running | Product Line: | Plastic Modular Chain and Belt |
| Chain Strength (lb/ft): | 1,800 lb/ft | Straight or Side-Flex: | Straight Running |
| Chain Material: | HT | Chain Width (mm): | 3,657.6 mm |
| Chain Width (in): | 144 in | Open Area (%): | 20 % |
| Belt Thickness (mm): | 12.7 mm | Rod/Pin Material: | Polypropylene |
General Specifications
| Weight: | 1.60 LB | HTC: | 3926906090 |
| Country of Origin: | Mexico |

