Rexnord 7708 Straight Running Open Area, Material: Beige High Temperature, Width: 24in, Pitch: 1in - 10661246
Part #:10661246
Catalog #:10661246
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (mm): | 25.4 mm | Chain Material Description: | Beige High Temperature |
| Chain Width (in): | 24 in | Chain Width Measurement System: | Imperial |
| Belt Thickness (mm): | 12.7 mm | Chain Width (mm): | 609.6 mm |
| Belt Thickness (in): | 0.5 in | Straight or Side-Flex: | Straight Running |
| Series: | MatTop 7700 Series Chain | Product Type: | Straight Running |
| Surface Type: | Open Area | Chain Material: | HT |
| Product Group: | Modular Plastic Belts | Product Line: | Plastic Modular Chain and Belt |
| Chain Pitch (in): | 1 in | Chain Number: | 7708 |
General Specifications
| Weight: | 0.91 LB | HTC: | 3926906090 |
| Country of Origin: | Mexico |

