Rexnord 7708 Straight Running Open Area, Material: Beige High Temperature, Width: 72in, Pitch: 1in - 10403180
Part #:10403180
Catalog #:10403180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Material: | HT | Open Area (%): | 20 % |
| Product Line: | Plastic Modular Chain and Belt | Straight or Side-Flex: | Straight Running |
| Product Type: | Straight Running | Product Group: | Modular Plastic Belts |
| Surface Type: | Open Area | Chain Width (mm): | 1,828.8 mm |
| Rod/Pin Material: | Polypropylene | Chain Width Measurement System: | Imperial |
| Series: | MatTop 7700 Series Chain | Chain Strength (N/m): | 26,262 N·m |
| Chain Pitch (in): | 1 in | Chain Number: | 7708 |
| Chain Pitch (mm): | 25.4 mm | Chain Width (in): | 72 in |
| Belt Thickness (mm): | 12.7 mm | Chain Strength (lb/ft): | 1,800 lb/ft |
| Belt Thickness (in): | 0.5 in | Chain Material Description: | Beige High Temperature |
General Specifications
| Weight: | 0.80 LB | HTC: | 3926906090 |
| Country of Origin: | Mexico |

