Rexnord 8506 Straight Running Flush Grid, Material: Fryer Temperature Resistant (Black), Width: 35in, Pitch: 0.75in - 10665452
Part #:10665452
Catalog #:10665452
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Type: | Flush Grid | Chain Width Measurement System: | Imperial |
| Chain Material: | FTR | Product Group: | Modular Plastic Belts |
| Product Type: | Straight Running | Chain Width (mm): | 889 mm |
| Belt Thickness (mm): | 8.7 mm | Straight or Side-Flex: | Straight Running |
| Chain Pitch (in): | 0.75 in | Belt Thickness (in): | 0.34 in |
| Chain Number: | 8506 | Chain Width (in): | 35 in |
| Series: | MatTop 8500 Series Chain | Chain Pitch (mm): | 19.1 mm |
| Chain Material Description: | Fryer Temperature Resistant (Black) | Product Line: | Plastic Modular Chain and Belt |
General Specifications
| Weight: | 0.24 LB | HTC: | 3926906090 |
| Country of Origin: | Mexico |

