System Plast 11730 - GRPK-LFG-K325-GS1-TPR
Part #:11730
Catalog #:GRPK-LFG-K325-GS1-TPR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Conveying Chains and Belts | Product Group: | Chain |
| Series: | TableTop 1873 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Curve Retention Type: | TAB | Chain Width (in): | 3.25 in |
| Chain Material Description: | Gray Low Friction | Weight (lb/ft): | 3.1 lb/ft |
| Chain Pitch (in): | 1.5 in | Surface Type: | SideGrip™ |
| Chain Material: | LFG | Chain Width Measurement System: | Imperial |
| Chain Pitch (mm): | 38.1 mm | Weight (kg/m): | 4.7 kg/m |
| Chain Width (mm): | 82.55 mm | Chain Number: | Gripper 1873 |
| Base Chain Material: | Stainless Steel | Straight or Side-Flex: | Side-flexing |
General Specifications
| UPC: | 726166193829 | Weight: | 0.28 LB |
| Packaged Length: | 6.45 IN | Packaged Width: | 3.95 IN |
| Packaged Height: | 2.00 IN | HTC: | 3926.90.9995 |
| Country of Origin: | Mexico |

