System Plast 11740 - GRP-K325-GS1-TPR
Part #:11740
Catalog #:GRP-K325-GS1-TPR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Product Group: | Chain |
| Chain Width (in): | 3.25 in | Curve Retention Type: | TAB |
| Chain Width Measurement System: | Imperial | Chain Material: | TPR |
| Chain Pitch (mm): | 38.1 mm | Chain Pitch (in): | 1.5 in |
| Straight or Side-Flex: | Side-flexing | Chain Number: | Gripper 1873 |
| Chain Width (mm): | 82.55 mm | Chain Material Description: | Thermoplastic Rubber |
| Surface Type: | SideGrip™ |
General Specifications
| UPC: | 726166497903 | Weight: | 0.20 LB |
| Packaged Length: | 3.23 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 1.62 IN |

