System Plast 1700 Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 55mm, Pitch: 50mm - NGE1700
Part #:AA1100340
Catalog #:NGE1700
KEY FEATURES
- Multiflex chain.
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
- Austenitic stainless steel pin.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1700 Series Side-flexing Chain | Product Group: | Chain |
| Product Type: | Side-Flexing | Flight Thickness (in): | 0.94 in |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 24 mm |
| Chain Material: | NGE | Chain Width (in): | 2.17 in |
| Chain Material Description: | NG evo (Gray Blue) | Breaking Load (N): | 7,700 N |
| Chain Width (mm): | 55 mm | Chain Pitch (in): | 1.97 in |
| Chain Pitch (mm): | 50 mm | Weight (lb/ft): | 0.9 lb/ft |
| Breaking Load (lb): | 1,700 lb | Chain Width Measurement System: | Metric |
| Straight or Side-Flex: | Side-flexing | Surface Type: | Solid Top |
| Chain Number: | 1700 | Curve Retention Type: | Corner Disc |
| Rod/Pin Material: | Austenitic stainless steel | Weight (kg/m): | 1.3 kg/m |
General Specifications
| UPC: | 726166522575 | Weight: | 0.94 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 4.90 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

