System Plast 1701TAB Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 53.1mm, Pitch: 50mm - NGE1701-TAB
Part #:AA1100341
Catalog #:NGE1701-TAB
KEY FEATURES
- Multiflex chain.
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
- Austenitic stainless steel pin.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1701 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Flight Thickness (in): | 0.98 in | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Flight Thickness (mm): | 24.9 mm |
| Curve Retention Type: | TAB | Breaking Load (lb): | 1,900 lb |
| Chain Pitch (in): | 1.97 in | Surface Type: | Solid Top |
| Chain Material Description: | NG evo (Gray Blue) | Chain Width Measurement System: | Metric |
| Breaking Load (N): | 8,600 N | Chain Width (mm): | 53.1 mm |
| Weight (kg/m): | 1.4 kg/m | Weight (lb/ft): | 0.9 lb/ft |
| Chain Material: | NGE | Straight or Side-Flex: | Side-flexing |
| Chain Width (in): | 2.09 in | Chain Pitch (mm): | 50 mm |
| Chain Number: | 1701TAB | Rod/Pin Material: | Austenitic stainless steel |
General Specifications
| UPC: | 726166527730 | Weight: | 1.06 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 11.40 IN |
| Packaged Height: | 5.20 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

