System Plast 1710 Side-flexing Solid Top, Material: White Low Friction, Width: 3.75in, Pitch: 50mm - LFW1710-K375
Part #:AA1100161
Catalog #:LFW1710-K375
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1710 Series Side-flexing Chain | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Flight Thickness (in): | 0.16 in |
| Product Group: | Chain | Flight Thickness (mm): | 4 mm |
| Chain Pitch (in): | 1.97 in | Breaking Load (N): | 10,500 N |
| Straight or Side-Flex: | Side-flexing | Weight (kg/m): | 1.9 kg/m |
| Chain Width Measurement System: | Imperial | Rod/Pin Material: | Austenitic stainless steel |
| Chain Width (in): | 3.75 in | Breaking Load (lb): | 2,360 lb |
| Chain Material Description: | White Low Friction | Chain Pitch (mm): | 50 mm |
| Chain Number: | 1710 | Chain Width (mm): | 95.25 mm |
| Surface Type: | Solid Top | Weight (lb/ft): | 1.3 lb/ft |
| Curve Retention Type: | Corner Disc | Chain Material: | LFW |
General Specifications
| UPC: | 726166184018 | Weight: | 0.40 LB |
| HTC: | 3923.29.0000 | Country of Origin: | Germany |

