System Plast 1873TAB Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 1.5in - NGE1873TAB-K325
Part #:AA1100360
Catalog #:NGE1873TAB-K325
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
- Carbon steel base chain.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Product Group: | Chain |
| Product Type: | Side-Flexing | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.16 in | Flight Thickness (mm): | 4 mm |
| Chain Material Description: | NG evo (Gray Blue) | Curve Retention Type: | TAB |
| Chain Number: | 1873TAB | Straight or Side-Flex: | Side-flexing |
| Chain Width (mm): | 82.55 mm | Chain Width (in): | 3.25 in |
| Breaking Load (lb): | 6,080 lb | Chain Pitch (mm): | 38.1 mm |
| Base Chain Material: | Carbon Steel | Chain Material: | NGE |
| Weight (lb/ft): | 1.4 lb/ft | Breaking Load (N): | 27,000 N |
| Surface Type: | Solid Top | Weight (kg/m): | 2.1 kg/m |
| Chain Width Measurement System: | Imperial | Chain Pitch (in): | 1.5 in |
General Specifications
| UPC: | 726166560058 | Weight: | 1.40 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 0.81 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Germany |

