System Plast 1873TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 10in, Pitch: 1.5in - LF1873TAB-K1000
Part #:11638
Catalog #:LF1873TAB-K1000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Product Group: | Chain |
| Flight Thickness (in): | 0.16 in | Flight Thickness (mm): | 4 mm |
| Chain Material Description: | Tan Low Friction | Base Chain Material: | Carbon Steel |
| Chain Material: | LF | Chain Width (mm): | 254 mm |
| Chain Number: | 1873TAB | Chain Width (in): | 10 in |
| Chain Pitch (in): | 1.5 in | Surface Type: | Solid Top |
| Straight or Side-Flex: | Side-flexing | Curve Retention Type: | TAB |
| Chain Pitch (mm): | 38.1 mm | Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166148829 | Weight: | 1.87 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 1.16 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Germany |

