System Plast 1873TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 3.25in, Pitch: 1.5in - LF1873SS-TAB-K325
Part #:11664
Catalog #:LF1873SS-TAB-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.16 in |
| Product Group: | Chain | Flight Thickness (mm): | 4 mm |
| Chain Number: | 1873TAB | Chain Pitch (mm): | 38.1 mm |
| Chain Width (in): | 3.25 in | Straight or Side-Flex: | Side-flexing |
| Chain Material: | LF | Base Chain Material: | Stainless Steel |
| Chain Width (mm): | 82.55 mm | Chain Material Description: | Tan Low Friction |
| Curve Retention Type: | TAB | Chain Pitch (in): | 1.5 in |
| Surface Type: | Solid Top | Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166148843 | Weight: | 1.41 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 1.16 IN |

