System Plast 1873TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 4.5in, Pitch: 1.5in - LF1873TAB-K450
Part #:11635
Catalog #:LF1873TAB-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Group: | Chain | Flight Thickness (in): | 0.16 in |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4 mm |
| Chain Material: | LF | Chain Pitch (in): | 1.5 in |
| Surface Type: | Solid Top | Chain Pitch (mm): | 38.1 mm |
| Chain Width Measurement System: | Imperial | Curve Retention Type: | TAB |
| Base Chain Material: | Carbon Steel | Straight or Side-Flex: | Side-flexing |
| Chain Width (in): | 4.5 in | Chain Material Description: | Tan Low Friction |
| Chain Width (mm): | 114.3 mm | Chain Number: | 1873TAB |
General Specifications
| UPC: | 726166148799 | Weight: | 2.38 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.16 IN |

