System Plast 1873TAB SideGrip™ Side-flexing, Material: Gray Low Friction, Width: 3.25in, Pitch: 1.5in - LFG1873SS-TAB-K325GS4
Part #:AA1100146
Catalog #:LFG1873SS-TAB-K325GS4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Product Group: | Chain |
| Flight Thickness (in): | 0.16 in | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4 mm |
| Curve Retention Type: | TAB | Chain Width Measurement System: | Imperial |
| Chain Material Description: | Gray Low Friction | Chain Pitch (in): | 1.5 in |
| Straight or Side-Flex: | Side-flexing | Chain Width (mm): | 82.55 mm |
| Chain Pitch (mm): | 38.1 mm | Chain Width (in): | 3.25 in |
| Base Chain Material: | Stainless Steel | Chain Material: | LFG |
| Gripper Style: | GS4 | Surface Type: | SideGrip™ |
| Chain Number: | 1873TAB SideGrip™ |
General Specifications
| UPC: | 726166183769 | Weight: | 2.95 LB |
| Packaged Length: | 19.60 IN | Packaged Width: | 19.70 IN |
| Packaged Height: | 7.60 IN |

