System Plast 1873TAB SideGrip™ Side-flexing, Material: Gray Low Friction, Width: 4.5in, Pitch: 1.5in - LFG1873TAB-K450GS1
Part #:11766
Catalog #:LFG1873TAB-K450GS1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Product Group: | Chain |
| Flight Thickness (in): | 0.16 in | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4 mm |
| Curve Retention Type: | TAB | Chain Pitch (mm): | 38.1 mm |
| Chain Material: | LFG | Surface Type: | SideGrip™ |
| Chain Width (in): | 4.5 in | Chain Number: | 1873TAB SideGrip™ |
| Chain Width (mm): | 114.3 mm | Chain Material Description: | Gray Low Friction |
| Chain Width Measurement System: | Imperial | Straight or Side-Flex: | Side-flexing |
| Chain Pitch (in): | 1.5 in | Base Chain Material: | Carbon Steel |
| Gripper Style: | GS1 |
General Specifications
| UPC: | 726166184056 | Weight: | 4.73 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.61 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Germany |

