System Plast 1873TAB SideGrip™ Side-flexing, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 1.5in - NGE1873SS-TAB-K325GS1
Part #:AA1100278
Catalog #:NGE1873SS-TAB-K325GS1
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
- Stainless steel base chain.
- Thermoplastic removable gripper.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Flight Thickness (in): | 0.16 in | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Flight Thickness (mm): | 4 mm |
| Chain Number: | 1873TAB SideGrip™ | Surface Type: | SideGrip™ |
| Chain Pitch (in): | 1.5 in | Chain Width (in): | 3.25 in |
| Chain Material: | NGE | Chain Pitch (mm): | 38.1 mm |
| Straight or Side-Flex: | Side-flexing | Weight (lb/ft): | 3.1 lb/ft |
| Base Chain Material: | Stainless Steel | Chain Width (mm): | 82.55 mm |
| Gripper Style: | GS1 | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width Measurement System: | Imperial | Weight (kg/m): | 4.7 kg/m |
| Curve Retention Type: | TAB |
General Specifications
| UPC: | 726166518745 | Weight: | 3.12 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 2.61 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

