System Plast 1873TAB SideGrip™ Side-flexing, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 1.5in - NGE1873SS-TAB-K325GS2
Part #:AA1100282
Catalog #:NGE1873SS-TAB-K325GS2
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
- Stainless steel base chain.
- Thermoplastic removable gripper.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Flight Thickness (in): | 0.16 in |
| Product Group: | Chain | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4 mm |
| Weight (lb/ft): | 2.7 lb/ft | Weight (kg/m): | 4.1 kg/m |
| Curve Retention Type: | TAB | Chain Number: | 1873TAB SideGrip™ |
| Chain Pitch (in): | 1.5 in | Chain Material: | NGE |
| Straight or Side-Flex: | Side-flexing | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width (in): | 3.25 in | Chain Pitch (mm): | 38.1 mm |
| Chain Width (mm): | 82.55 mm | Gripper Style: | GS2 |
| Chain Width Measurement System: | Imperial | Base Chain Material: | Stainless Steel |
| Surface Type: | SideGrip™ |
General Specifications
| UPC: | 726166518769 | Weight: | 2.72 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 2.38 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

