System Plast 1873TAB SideGrip™ Side-flexing, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 1.5in - NGE1873TAB-K325GS1
Part #:AA1100287
Catalog #:NGE1873TAB-K325GS1
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
- Carbon steel base chain.
- Thermoplastic removable gripper.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Flight Thickness (in): | 0.16 in | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4 mm |
| Chain Number: | 1873TAB SideGrip™ | Chain Material: | NGE |
| Weight (lb/ft): | 3.1 lb/ft | Base Chain Material: | Carbon Steel |
| Weight (kg/m): | 4.7 kg/m | Chain Width (mm): | 82.55 mm |
| Surface Type: | SideGrip™ | Chain Width Measurement System: | Imperial |
| Chain Pitch (mm): | 38.1 mm | Curve Retention Type: | TAB |
| Gripper Style: | GS1 | Chain Width (in): | 3.25 in |
| Chain Pitch (in): | 1.5 in | Chain Material Description: | NG evo (Gray Blue) |
| Straight or Side-Flex: | Side-flexing |
General Specifications
| UPC: | 726166518790 | Weight: | 3.12 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 2.61 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Mexico |

