System Plast 600 Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 42mm, Pitch: 2.5in - NGE600-M0042
Part #:AA1109395
Catalog #:NGE600-M0042
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Side-Flexing | Flight Thickness (in): | 1.12 in |
| Product Line: | Conveying Chains and Belts | Series: | TableTop 600 Series Side-flexing Chain |
| Flight Thickness (mm): | 28.5 mm | Product Group: | Chain |
| Chain Width Measurement System: | Metric | Surface Type: | Solid Top |
| Chain Width (in): | 1.65 in | Chain Width (mm): | 42 mm |
| Chain Material: | NGE | Chain Pitch (in): | 2.5 in |
| Weight (lb/ft): | 0.9 lb/ft | Curve Retention Type: | 0 |
| Chain Material Description: | NG evo (Gray Blue) | Breaking Load (lb): | 2,812 lb |
| Breaking Load (N): | 12,500 N | Weight (kg/m): | 1.3 kg/m |
| Chain Number: | 600 | Straight or Side-Flex: | Side-flexing |
| Rod/Pin Material: | Austenitic stainless steel | Chain Pitch (mm): | 63.5 mm |
General Specifications
| UPC: | 726166595890 | Weight: | 0.90 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.65 IN |
| Packaged Height: | 1.12 IN | HTC: | 3926.90.9995 |
| Country of Origin: | Germany |

