System Plast 600P Side-flexing Solid Top, Material: White Low Friction, Width: 42mm, Pitch: 2.5in - LFW600P
Part #:11045
Catalog #:LFW600P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 600 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Group: | Chain | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 1.12 in | Flight Thickness (mm): | 28.5 mm |
| Chain Width (in): | 1.65 in | Weight (lb/ft): | 0.9 lb/ft |
| Chain Width (mm): | 42 mm | Chain Material: | LFW |
| Breaking Load (lb): | 3,150 lb | Chain Number: | 600P |
| Rod/Pin Material: | Austenitic stainless steel | Chain Pitch (mm): | 63.5 mm |
| Curve Retention Type: | 0 | Straight or Side-Flex: | Side-flexing |
| Surface Type: | Solid Top | Chain Material Description: | White Low Friction |
| Weight (kg/m): | 1.4 kg/m | Chain Pitch (in): | 2.5 in |
| Chain Width Measurement System: | Metric | Breaking Load (N): | 14,000 N |
General Specifications
| UPC: | 726166149024 | Weight: | 0.93 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.65 IN |
| Packaged Height: | 1.12 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

