System Plast 600TAB Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 42mm, Pitch: 2.5in - NGE600TAB
Part #:AA1109393
Catalog #:NGE600TAB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flight Thickness (in): | 1.12 in | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Series: | TableTop 600 Series Side-flexing Chain |
| Product Group: | Chain | Flight Thickness (mm): | 28.5 mm |
| Straight or Side-Flex: | Side-flexing | Weight (lb/ft): | 1 lb/ft |
| Surface Type: | Solid Top | Breaking Load (N): | 12,500 N |
| Chain Width (in): | 1.65 in | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width Measurement System: | Metric | Chain Pitch (mm): | 63.5 mm |
| Breaking Load (lb): | 2,812 lb | Chain Width (mm): | 42 mm |
| Chain Material: | NGE | Weight (kg/m): | 1.5 kg/m |
| Curve Retention Type: | TAB | Chain Pitch (in): | 2.5 in |
| Rod/Pin Material: | Austenitic stainless steel | Chain Number: | 600TAB |
General Specifications
| UPC: | 726166587703 | Weight: | 0.90 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.65 IN |
| Packaged Height: | 1.12 IN | HTC: | 3926.90.9995 |
| Country of Origin: | Germany |

