System Plast 878TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 3.25in, Pitch: 1.5in - LF878TAB-K325
Part #:11390
Catalog #:LF878TAB-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 878 Series Side-flexing Chain | Product Group: | Chain |
| Product Type: | Side-Flexing | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.19 in | Flight Thickness (mm): | 4.8 mm |
| Chain Width Measurement System: | Imperial | Weight (lb/ft): | 0.8 lb/ft |
| Chain Width (in): | 3.25 in | Straight or Side-Flex: | Side-flexing |
| Breaking Load (N): | 6,000 N | Surface Type: | Solid Top |
| Chain Number: | 878TAB | Chain Material Description: | Tan Low Friction |
| Curve Retention Type: | TAB | Chain Material: | LF |
| Breaking Load (lb): | 1,350 lb | Chain Width (mm): | 82.55 mm |
| Chain Pitch (in): | 1.5 in | Rod/Pin Material: | Austenitic steel |
| Chain Pitch (mm): | 38.1 mm | Weight (kg/m): | 1.1 kg/m |
General Specifications
| UPC: | 726166148386 | Weight: | 0.64 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 0.82 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

