System Plast 878TAB SideGrip™ Side-flexing, Material: Gray Low Friction, Width: 3.25in, Pitch: 1.5in - LFG878TAB-K325GS4
Part #:11404
Catalog #:LFG878TAB-K325GS4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 878 Series Side-flexing Chain | Product Group: | Chain |
| Product Type: | Side-Flexing | Flight Thickness (in): | 0.19 in |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4.8 mm |
| Straight or Side-Flex: | Side-flexing | Chain Pitch (mm): | 38.1 mm |
| Chain Width (mm): | 82.55 mm | Rod/Pin Material: | SPM |
| Surface Type: | SideGrip™ | Chain Width Measurement System: | Imperial |
| Curve Retention Type: | TAB | Chain Pitch (in): | 1.5 in |
| Chain Number: | 878TAB SideGrip™ | Gripper Style: | GS4 |
| Chain Width (in): | 3.25 in | Chain Material: | LFG |
| Chain Material Description: | Gray Low Friction |
General Specifications
| UPC: | 726166183844 | Weight: | 2.20 LB |
| Packaged Length: | 20.80 IN | Packaged Width: | 23.30 IN |
| Packaged Height: | 5.40 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

