System Plast 878TAB VG Side-flexing SuperGrip™, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 1.5in - NGE878TAB-K325VG
Part #:AA1100304
Catalog #:NGE878TAB-K325VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 878 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Flight Thickness (in): | 0.31 in | Product Line: | Conveying Chains and Belts |
| Flight Thickness (mm): | 7.8 mm | Product Group: | Chain |
| Chain Width (in): | 3.25 in | Chain Material: | NGE |
| Chain Material Description: | NG evo (Gray Blue) | Rod/Pin Material: | Austenitic steel |
| Curve Retention Type: | TAB | Breaking Load (lb): | 1,000 lb |
| Chain Number: | 878TAB VG | Chain Width Measurement System: | Imperial |
| Chain Pitch (mm): | 38.1 mm | Chain Width (mm): | 82.55 mm |
| Surface Type: | SuperGrip™ | Straight or Side-Flex: | Side-flexing |
| Breaking Load (N): | 4,500 N | Weight (lb/ft): | 0.6 lb/ft |
| Chain Pitch (in): | 1.5 in | Weight (kg/m): | 0.9 kg/m |
General Specifications
| UPC: | 726166519179 | Weight: | 0.60 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.82 IN |
| Packaged Height: | 0.82 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

