System Plast 879B Side-flexing Solid Top, Material: Tan Low Friction, Width: 3.25in, Pitch: 1.5in - LF879-K325
Part #:11506
Catalog #:LF879-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 879 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Product Group: | Chain |
| Flight Thickness (in): | 0.19 in | Flight Thickness (mm): | 4.8 mm |
| Weight (kg/m): | 0.9 kg/m | Chain Material Description: | Tan Low Friction |
| Surface Type: | Solid Top | Chain Number: | 879B |
| Weight (lb/ft): | 0.6 lb/ft | Chain Width (in): | 3.25 in |
| Chain Material: | LF | Curve Retention Type: | Bevel |
| Breaking Load (N): | 6,000 N | Breaking Load (lb): | 1,350 lb |
| Straight or Side-Flex: | Side-flexing | Chain Pitch (in): | 1.5 in |
| Chain Width Measurement System: | Imperial | Chain Pitch (mm): | 38.1 mm |
| Chain Width (mm): | 82.55 mm | Rod/Pin Material: | Austenitic steel |
General Specifications
| UPC: | 726166148409 | Weight: | 0.68 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 4.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

